LTC7890/LTC7891:自己消費電流が少ないGaN FET向けの同期整流式降圧コントローラ、LTC7890はデュアル/2相動作に対応
0001-01-01
「LTC7890」「LTC7891」は、窒化ガリウム(GaN)ベースのFET向けに最適化された高性能の降圧DC/DCコントローラです(LTC7890はデュアル品)。キャッチ/クランプ/ブートストラップ用のダイオードを必要としないので、基板上の実装スペースを節約しつつ、性能を容易に最適化できます。また、デッド・タイムをほぼゼロにするよう最適化されたスマート・ニア・ゼロ機能を内蔵していることも特徴の1つです。デッド・タイムは外付け抵抗によって調整することもできます。更に、内蔵するスマート・ブートストラップ・スイッチにより、ハイサイド・ドライバ用の電源の過充電を防止することが可能です。
LTC7890/LTC7891:自己消費電流が少ないGaN FET向けの同期整流式降圧コントローラ、LTC7890はデュアル/2相動作に対応
0001-01-01
「LTC7890」「LTC7891」は、窒化ガリウム(GaN)ベースのFET向けに最適化された高性能の降圧DC/DCコントローラです(LTC7890はデュアル品)。キャッチ/クランプ/ブートストラップ用のダイオードを必要としないので、基板上の実装スペースを節約しつつ、性能を容易に最適化できます。また、デッド・タイムをほぼゼロにするよう最適化されたスマート・ニア・ゼロ機能を内蔵していることも特徴の1つです。デッド・タイムは外付け抵抗によって調整することもできます。更に、内蔵するスマート・ブートストラップ・スイッチにより、ハイサイド・ドライバ用の電源の過充電を防止することが可能です。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
- {{newProjectText}} {{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}