mAh
什么是 mAh
定义
一种电荷(或电流流动时间)的测量方法。- 1安培-小时(或者是1安-时或1Ah)表示以1安培电流供电1个小时,所传输的电荷量为3,600库仑(安培-秒)。
- 1毫安-小时(mAh或毫安-时)表示千分之一安-时。
- 1安培-秒(As或安培-秒)表示以1安培电流供电1秒钟。
该参数通常用来计量设备的储能,特别是可充电电池。例如:报警系统中的一个12V、7Ah的可充电电池能够在额定电压下,以1安培电流支持七个小时的供电,能够以2安培电流支持3.5小时的系统供电。如果我的报警器耗电只有250mA,电池将能够支撑28小时的工作时间。
另请参考:
- Battery Considerations for Today's Low-Power, Long-Life Solid State Devices
- Evaluating Accuracy of Coulomb-Counting Fuel-Gauging Systems
同义词
安培-å°æ—¶按字母顺序查找术语: