Frequently Asked Question

What are some of the distinguishing features of the iCoupler products?

Distinguishing features of iCoupler products include integration that optimizes cost and size as well as the ability to support high signal data rates and the ability to operate with extremely low supply currents. iCoupler products provide an excellent cost/size advantage over competing alternatives due to integration of multiple channels as well as other functions including isolated power.

The speed and power consumption benefits can be seen in products such as the ADuM1100 that supports NRZ data rates of up to 100 Mbps and the ADuM344x that supports up to 150 Mbps.

iCoupler products also have the ability to perform up to a maximum temperature of 125° C and to be operated with either 3.3V or 5V supplies. Also of benefit to users is the incorporation of integrated driver circuitry providing compatibility with standard digital interfaces.