概览
优势和特点
- 3-phase BLDC motor and 1-phase DC motor up to 10ARMS coil current (14APEAK)
- Supply voltage: 16V to 50V DC
- FOC servo controller gate driver module (up to 120kHz PWM frequency)
- Supports UART (RS232/RS485-ready) and EtherCAT™ interface
- CANOpen over EtherCAT protocol stack
- Supports incremental encoders (ABN), digital HALL sensors, absolute SPI encoders
- Reference switch inputs
产品详情
The TMCM-1690-COE-EVAL evaluates the TMCM-1690-COE as a standalone board. It uses the standard schematic and offers several options to test different modes of operation. The TMCM-1690- COE is a module for three-phase brushless DC motors and single-phase DC motors up to 10ARMS (14APEAK). It can be configured through EtherCAT/UART interface option.
APPLICATIONS
- Robotics
- Manufacturing
- Factory Automation
- Servo Drives
- Motorized Tables and Chairs
- Industrial BLDC and DC Motor Drives
文档
-
TMCM-1690-COE-EVAL Hardware Manual (Rev. 0)2025/12/10PDF17 MB
-
TMCM-1690-COE-EVAL Gerber Files2025/12/10ZIP1 M
-
TMCM-1690-COE-EVAL Design Files2025/12/10ZIP5 MB