概览

优势和特点

  • Ultra-Fast Dynamic Voltage Scaling (DVS)
  • USB Power Option
  • Flexible Configuration
  • Sense Test Point for Output-Voltage Measurement
  • Windows® 8/Windows 10-Compatible GUI Software
  • Fully Assembled and Tested

产品详情

The MAX20362 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX20362, an integrated power management for optical sensor analog front end (AFE) in microbattery systems.

The device is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

The EV kit comes standard with the MAX20362A IC installed.

相关产品

包装内含

  • MAX20362_EVKIT_A system
  • MAXPICO2PMB# board
  • Two USB A to USB micro-B cables

使用入门

Required Equipment

  • MAX20362 EV kit
  • Windows PC with USB ports
  • One USB A to USB micro-B cable and a PICO2PMB adapter board with the latest firmware
  • One USB A to USB micro-B cable or power supply (for battery voltage)
  • One voltmeter