概览
优势和特点
- High Speed, Accuracy, and Efficiency
- Fast-Response QUICK-PWM Architecture
- 7V to 24V Input Voltage Range
- 1.25V to 2V Output Voltage Range
- 7A Peak Load-Current Capability (5.5A Continuous)
- 93% Efficient (VOUT = 2V, VBATT = 7V, ILOAD = 4A)
- 300kHz Switching Frequency
- No Current-Sense Resistor
- Remote GND and VOUT Sensing
- Power-Good Output
- 24-Pin QSOP Package
- Low-Profile Components
- Fully Assembled and Tested
产品详情
应用
- CPU核DC-DC转换器
- 坞站
- 笔记本电脑
- 单级(电池至VCORE)变换器
- 两级(+5V至VCORE)变换器
文档
-
MAX1710EVKIT: MAX1710、MAX1711评估板 Data Sheet1900/1/1PDF285K