概览

优势和特点

  • Easy Evaluation of the MAX34461A
  • Four Power-Supply Channels
  • EV Kit Hardware Is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows® 10-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

产品详情

The MAX34461A evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34461A PMBus™ 16-channel voltage monitor and sequencer. The EV kit includes a MAX34461AA01+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.

相关产品