概览

优势和特点

  • Locally Stored, User-Friendly GUI
  • No Software Download to PC
  • Easy Evaluation

产品详情

The EVAL-LT8740 and EVAL-LT8750 evaluation kits provide a quick and easy way to evaluate the performance of the LT8740 and LT8750 device power supplies. The locally stored GUI is HTML-based and runs as a webpage, eliminating the need for software downloads to a PC. The GUI provides read and/or write access to all internal registers, continuous voltage and current telemetry readouts, internal temperature monitoring, and the means to create and/or run various operation scripts.

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA

相关产品

使用入门

EQUIPMENT NEEDED

  • EVAL-LT8740 or EVAL-LT8750
  • Four quadrant power supply (bidirectional current)
  • PC (with USB to ethernet adapter if necessary)
  • Ethernet cable

 

SOFTWARE NEEDED

  • LT8740/LT8750 GUI (included)