概览

优势和特点

  • 5MHz JTAG TCLK frequency
  • Support ONLY ADI Blackfin processors
  • USB 2.0 interface enabling download speeds of up to 255 KB/sec
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Multiprocessor support
  • IEEE 1149.1 14-pin JTAG connector
  • PlugFest Certified USB Bus-powered design
  • CE-certified
  • ROHS Compliant
  • Solder points for attaching a wire to reset the target board

产品详情

Analog Devices Blackfin emulator, ADZS-ICE-100B, is an easy, portable, nonintrusive, target-based debugging solution. The emulator performs a wide range of emulation functions, including single-step and full-speed execution with predefined breakpoints, and viewing and/or altering of register and memory contents.

 

The Blackfin emulator enables users to communicate with Analog Devices Blackfin processors using a high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulator and the separately available VisualDSP++ development and debugging environment(sold separately).

 

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC.

 

The Blackfin emulator is also bus powered so users no longer need to have an extra power supply to power the emulator, making it easier for those users who are always on the go.


Ordering Information:
Part number: ADZS-ICE-100B


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

包装内含

  • ICE-100B emulator
  • 2-meter USB standard-A to mini-B cable

系统需求

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/Enterprise/Ultimate editions.
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster.
  • 512 MB RAM and 2 GB available hard disk space.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.