概览
优势和特点
- Interface through mIDAS-Link emulator
- Power supply options: 9 V to 5V wall adaptor, 5 V external supply terminal block, or USB supply
- ADuCM430 development system facilitates performance evaluation of the ADuCM430 with a minimum of external components
产品详情
The ADuCM430 is a fully integrated, single package device that incorporates high performance analog peripherals together with digital peripherals. The ADuCM430 features 12-bit, 2 MSPS data acquisition on up to 16 input pins, an Arm® Cortex®-M3 processor, 12 voltage digital-to-analog converters (VDACs), 4 Current output DACs (IDACs), A TEC Controller (can be used as a Buck and LDO regulator if the TEC is unused) and 2 × 512 kB Flash/EE memory, packaged in a 5 mm × 5 mm, 121-ball chip scale package ball grid array (CSP_BGA) package.
The ADuCM430 development system (EVAL-ADUCM430QSPZ), is fully packaged to evaluate all features of the ADuCM430, a high precision analog microcontroller.
The EV-ADUCM430QSPZ is powered up using the following three options: a 9 V or 5V wall adapter, a 5 V external supply terminal block, and a USB supply.
The user guide describes how to configure evaluation board by providing step by step procedures about the connections on the evaluation boards. The user guide also contains information regarding which evaluation versions of the third party software tools to download. Additionally, the user guide provides instructions on how to load the supplied code examples.
Following this guide allows users to generate and download their own user code to use in their own unique end system requirements.
Complete specifications for the ADucM430 are available in the ADuCM430 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADUCM430QSPZ development system.
使用入门
DOCUMENTS NEEDED
- ADuCM430 data sheet
- ADuCM430 hardware reference manual
- ADuCM430 Evaluation Board schematic
SOFTWARE NEEDED
- ADuCM430 installer
- MDIOWSD
- Keil μVision5
- IAR installer
- IAR IDE software