概览

优势和特点

  • High frequency capable hermetic package (ADH943A-701LSH7)
  • High saturated output power (PSAT): 34 dBm
  • High output IP3: 39 dBm
  • High gain: 23 dB
  • DC supply: 5.5 V at 1300 mA
  • No external matching needed
  • Space Qualification & Testing:
    • HMC7874PM5E: Screening derived from MIL-PRF-38535, Class Level S
    • ADH943A-701LHS7: Screened in accordance with MIL-PRF-38535, Class Q

产品详情

The EVAL-ADH943AS evaluation board supports evaluation of the ADH943AS, a 24 GHz to 34 GHz power amplifier. The board provides 50 Ω RF input and output signal paths for connection to standard RF laboratory test equipment, along with connections for the required DC bias and detector output. The ADH943AS RF input and output are internally matched to 50 Ω, so no external RF matching components are required for normal device operation. The evaluation board includes the biasing and supply-decoupling circuitry needed to support device characterization. For full details on the ADH943AS, see the ADH943AS data sheet when using the EVAL-ADH943ALSH7.

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

相关产品