概览

优势和特点

  • Full featured system evaluation board for ADBT1000
  • Charge and discharge batteries under constant current (CC), constant voltage (CV), and constant power (CP), discharge additionally allows constant resistance (CR)
  • Allows multiple charge and discharge configurations
  • Channels fully functional for Li-Ion cell formation and testing similar to real world manufacturing equipment
  • Energy recycling capability
  • Intuitive Graphic User Interface (GUI) for easy configuration

产品详情

The ADBT1000 system demo evaluation kit is a recommended starting point for users building battery formation and test equipment based on the ADBT1000 Four Channel AFE, Digital Controller, and PWM for Battery Formation and Test. The system is composed of the ADBT1000 controller board, which has sockets for accommodating 4 switching power modules, and an SDP board as the host interface to run the software. The system has an intuitive graphic user interface (GUI), called KingWare, which serves as the user hub for configuration, evaluation, debugging, datalogging and rapid prototyping of the system demo board. The ADBT1000 datasheet should be consulted in conjunction with the user guide.

相关产品

包装内含

  • 1 System Control Board
  • 4 Switching Power Modules

系统需求

  • Power Supply Capable of providing +/-15V
  • DC Bus Supply 12 to 36V
  • SPD-S Controller Board
  • Test Battery or an Electronic Load
  • Computer with installed Graphical User Interface for ADBT1000_Eval_Software