概览

优势和特点

  • Enables quick breadboarding and prototyping
  • Easily configurable for unidirectional or bidirectional operation
  • Includes provision for current sense shunt resistor
  • Easy connection to test equipment
  • Includes provisions for an input filter and an output filter
  • Decoupled supply line

产品详情

The AD8410RM-EVALZ and AD8410R-EVALZ are designed to aid in the evaluation of the AD8410 current sense amplifier. These boards are designed for easy configuration of different modes of operation and allow for flexibility with loads. A shunt resistor (R1), with a maximum standard size of 2818, can be soldered to the board.

The AD8410RM-EVALZ accommodates the AD8410 in the mini small outline package (MSOP), while the AD8410REVALZ accommodates the AD8410 in a standard small outline package (SOIC). Consult the data sheet for this device in conjunction with this evaluation board user guide.