概览

产品详情

EVAL-AD7923CBZ是针对AD7923的全功能评估套件。此评估板可单独使用,也可与评估控制器板配合使用。配合评估控制器板使用时,用户可利用提供的软件对ADC进行详尽的性能分析。此软件还包括技术笔记,说明评估板在单独使用以及配合评估控制器板使用时的操作与设置。

软件

评估软件

AD7923 Software (zip, 5.56MB)
Included in the EVAL-AD7923CB evaluation board package is software for controlling and evaluating the performance of the AD7923 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7923CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7923CB.