概览
优势和特点
- Full featured evaluation board (EVAL-AD5339DBZ) in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
产品详情
The EVAL-AD5339DBZ is designed to quickly prototype AD5339 circuits and reduce design time. The EVAL-AD5339DBZ evaluation board interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded which allows users to program the AD5339.
This evaluation board requires the SDP-B controller board.
Full specifications for the AD5339 are listed in the AD5339 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with UG-980 when using the evaluation board.
技术与领域
相关产品
包装内含
- EVAL-AD5339DBZ daughter board
- EVAL-MBnanoDAC-SDZ motherboard
- USB cable