概览

优势和特点

  • AD1030 Interfaces with on-board microcontroller, ADuCM410, via SPI or I2C
  • Power supply options
  • USB power (USB mini connector) or 6 V external supply terminal
  • Separate 6 V external supply terminal blocks for IDAC output stages and TEC Controller output stages 

产品详情

The EVAL-AD1030EBZ development system evaluates the AD1030 high precision analog front end (AFE) that is designed for optical modules. The AD1030 includes:

  • 1MSPS, 12-bit ADC with 10 external inputs.
  • 9 VDACs. 0 to 2.5V and 0 to -2.5V
  • 4 IDACs with programmable output ranges from 0 to 200mA
  • TEC Controller. Optionally can be used as DC-DC and LDO.

The EV-AD1030EBZ is powered up via the black power jack (P34) with an external 6 to 9V power supply. Or via the Green terminal blocks. Complete specifications for the AD1030 are available in the AD1030 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-AD1030EBZ.

技术与领域

相关产品

包装内含

  • EVAL-AD1030EBZ development system that facilitates performance evaluation of the AD1030 with a minimum of external components
  • USB cable 
  • mIDAS-Link emulator 
  • 1 USB cable

使用入门

DOCUMENTS NEEDED

  • AD1030 Evaluation Board Schematic
  • AD1030 data sheet
  • AD1030 hardware reference manual
  • ADuCM410 data sheet
  • ADuCM410 hardware reference manual 

SOFTWARE NEEDED

  • AD1030 installer
  • ADuCM410 installer
  • MDIOWSD
  • Keil μVision5 or IAR IDE software