概览

优势和特点

  • Demonstrates the Features of DS28E54 DeepCover® SHA-3 Authenticator
  • 1-Wire Communication Is Logged to Aid Firmware Designers
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, 8, and 7 for Both 64-bit and 32-bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Evaluation Software Available by Request

产品详情

The DS28E54 evaluation kit (EV kit) provides the hardware and software necessary to exercise the feature of the DS28E54. The EV kit consists of five DS28E54 devices in TDFN packages, five DS2477 devices in TDFN packages, and two DS9121BQ+ socket boards, along with a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows® 10, 8, and 7 operating systems for both 64-bit and 32-bit versions. It provides a convenient user interface to exercise the features of the DS28E54.

相关产品