概览
产品详情
演示电路2749A是一款60V保护、高边开关,内置LTC7003。该演示板可在6V至60V输入电压范围内切换14.5A输出负载。宽输入范围和低关断电流(1μA,典型值)使其适用于汽车、工业、医疗仪器和电信应用。该板提供45ns(典型值)的低传输延迟、快速开关时间(<10ns)和100%占空比工作特性。
文档
-
DC2749A - Schematics2017/12/22PDF54K
-
DC2749A - Demo Board Manual2017/12/22PDF449K
-
DC2749A - Design Files2017/12/22ZIP1M