概览
产品详情
Demonstration circuit 2307A is a high input voltage protected high side MOSFET driver featuring the LT1910ES8. This demo board has a wide input voltage range from 8V to 48V and is capable of protecting a voltage source against a short circuit. The LT1910 has a 50mV trip point for the selection of the current sense resistor RS1. The value of RS1 is 0.01Ω in this demo board which allows the output to deliver up to 5A. However, the RS1 footprint supports multiple sizes and can be replaced with up to a 2W device.
相关产品
文档
-
DC2307A - Schematic2015/2/5PDF31K
-
DC2307A - Demo Manual2016/4/19PDF379K
-
DC2307A - Design Files2015/2/5ZIP560K