概览

产品详情

Demonstration circuit 2088A is a high current, high density, two-phase single output synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller. The LTC3880 has the PMBus interface and power system management functions.


 


相关产品

文档

工具及仿真模型

LTpowerPlay

LTpowerPlay®

LTpowerPlay®是一款功能强大且基于Windows的开发环境,支持凌力尔特的数字电源系统管理(PSM)产品。

硬件 (1)

控制器板