概览
产品详情
Demonstration circuit 1956A features the LT3905, a boost DC/DC Converter with APD current monitor that comes in a 3mm × 3mm QFN package. This demo board is designed to convert a 2.7V to 12V input to a 50V output at 2mA. The LT3905 is equipped with indicators for monitoring APD current, overload, and loss-of-signal (LOS) conditions, which can easily be changed with their respective resistors. In addition, the output voltage can be adjusted via the CTRL pin. DC1956A is designed for 1MHz operation but can also be programmed for 2MHz by moving jumper JP2.
相关产品
文档
-
DC1956A - Schematic2014/2/3PDF34K
-
DC1956A - Demo Manual2014/2/3PDF174K
-
DC1956A - Design File2014/2/3ZIP782K