概览
产品详情
Demonstration circuit 1678A features the LTC2654 Quad 16-bit/12-bit DAC. The LTC2654 is a family of 16-bit/12-bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2654 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.
相关产品
文档
-
DC1678A - Schematic2012/1/27PDF40K
-
DC1678A - Demo Manual2011/3/18PDF176K
-
DC1678A - Design Files2011/3/18ZIP698K