概览
产品详情
Demonstration circuit 1185 is a dual phase/dual output synchronous buck converter featuring the LTC3850EUF. The demo board comes in two versions. The output voltages for version -A are 2.0V/10A and 1.8V/10A and the output voltages for version -B are 1.5V/15A and 1.2V/15A. The input voltage range is 6.5V to 14V for both versions. For applications that have a 5V ±0.5V input, the board has an optional resistor to tie the INTVCC pin to the VIN pin.
相关产品
文档
-
DC1185A - Schematic2011/3/7PDF49K
-
DC1185A - Demo Manual2011/3/7PDF361K
-
DC1185A - Design Files2011/3/7ZIP1M