概览
产品详情
Demonstration circuit 1128A is a dual channel synchronous, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3419. The DC1128A has an input voltage range of 2.5V to 5.5V. Both jumper selectable 3.3V/2.5V and 1.2V/1.5V/1.8V outputs are capable of delivering up to 600mA of output current. The device also features independent internal soft-start for each channel.
相关产品
文档
-
DC1128A - Schematic2009/9/24PDF31K
-
DC1128A - Demo Manual2009/9/24PDF304K
-
DC1128A - Design File2009/9/24ZIP585K