概览
产品详情
Demonstration circuit 1025 is a step-down converter, using the LTC3560 monolithic synchronous buck regulator. The DC1025 has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 800 mA of output current. The output voltage of the DC1025 can be set as low as 0.6V, the reference voltage of the LTC3560. At low load currents, the DC1025 can operate in either noise sensitive applications, due to the capability of the LTC3560 to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3560 can also operate in Burst-Mode.
相关产品
文档
-
DC1025A - Schematic2009/9/24PDF28K
-
DC1025A - Demo Manual2009/9/24PDF634K
-
DC1025A - Design File2009/9/24ZIP665K