概述
优势和特点
- Yocto based Linux Operating System. Based on version 2.6.2 (Thud) Yocto release
- Using 4.19 LTS release of Linux kernel
- U-Boot bootloader
- Support for all ADSP-SC5xx development boards
- Device driver support for on and off-chip peripherals including:
- USB
- Ethernet
- MMC
- Linkport
- UART
- SPI
- Ability to manage and load to SHARC+ cores using Remoteproc functionality
- Implementation of Multicore Communication API (MCAPI) for inter-core communication
- Wiki based documentation
- Examples
产品详情
Yocto Linux for ADSP-SC5xx Processors provides an Open Source Operating System solution for the ADSP-SC5xx family of processors. This product provides out of the box support for the Analog Devices ADSP-SC5xx EZ-KIT evaluation boards and the ADSP-SC589 SHARC Audio Module.
Based on the modern Yocto build framework, Linux for ADSP-SC5xx Processors allows users to take the systems designed for the ADSP-SC5xx EZ-KIT boards and rapidly customize both the operating system and filesystem to match their hardware and application needs.
The product contains support for on-chip and EZ-KIT provided peripherals including:
- 10/100 Ethernet
- Gigabit Ethernet
- USB (Host, Gadget)
- CAN
- GPIO
- I2C
- Linkport
- MMC/SD
- RTC
- Rotary Selector
- SPI
- UART
Additional support for hardware features is provided to allow quicker application development:
- CPU Frequency Control
- DMA Operations
- Multicore Communication (MCAPI)
- SHARC+ Core Control (Remoteproc)
- Boot from flash, SD Card, Network
文档
-
Yocto Linux Getting Started2020/8/3