MAX1320 14Bit ADC EV Kit Software

The MAX1320 is a 14-bit, analog-to-digital converters (ADCs) offer two, four, or eight independent input channels, Independent track/hold (T/H) circuitry provides simultaneous sampling for each channel.This Software can be used for comprehensive evaluation of the MAX1320 IC using a MAX1320 evaluation system (EV system) which consists of a MAX1320 evaluation kit (EV kit) and the Maxim 68HC16MOD-16WIDE microcontroller (µC) module.

SOFTWARE VERSION:
1.1.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX1320EVB16(MAX1320EVKIT,68HC16MOD)

Setup MAX1320V1.1.0 EV Kit SW.ZIP

RELATED PRODUCTS: