The ADSP-21msp50 is a general-purpose mixed-signal (analog plus digital) processor designed for interfacing to real-world signals with bandwidths from dc to 4 kHz. Well-suited for voiceband applications, such as digital mobile ratio, telecommunications, voice synthesis, and voice compression, it is also appropriate in such applications as sonar, medical instrumentation, and adaptive filtering to cancel acoustic and low-frequency repititive noise. Read full article