Model AD7240 is a fast-settling 12-bit voltage-output multiplying digital-to-analog converter on a single chip, available in a 18-pin DIP. Pretrimmed to a maximum total error less than + ⅛ LSB, −1 LSB (K,B,T versions), it requires no user adjustment and remains within + ¼ LSB, − 1 ½ LSB at any code over the entire operating temperature range. Read full article