The AD7549 consists of two 12-bit CMOS multiplying DACs sharing a common digital bus on a single monolithic chip, mounted in a 20-pin 0.3"-wide dual in-line plastic or ceramic package (it is also available in a 0.35" × 0.35" leadless chip carrier—LCC). Read full article