TigerSHARC Processor Benchmarks
Peak Rates at 600 MHz | |
1-bit Performance | 153.6 Billion complex MACs/second |
16-bit Performance | 4.8 Billion MACs/second |
32-bit Fixed-Point Performance | 1.2 Billion MACs/second |
32-bit Floating-Point Performance | 3.6 Billion Floating Point Ops (GFLOPS) |
16-Bit Fixed Point Algorithms | Execution Time at 600 MHz |
Clock Cycles |
256 Point Complex FFT (Radix 2) | 0.975 µs | 585 |
FIR Filter (per tap) | 0.21 ns | 0.125 |
Complex FIR (per tap) | 0.83 ns | 0.5 |
32-Bit Floating Point Algoritms | Execution Time at 600 MHz |
Clock Cycles |
1024 Point Complex FFT (Radix 2) |
15.64 µs | 9384 |
[8 x 8] x [8 x 8] Matrix Multiply | 2.33 µs | 1399 |
FIR Filter (per tap) | 0.83 ns | 0.5 |
Complex FIR (per tap) | 3.33 ns | 2 |