ADI HMC HMC987LP5E Evaluation Software Download
Thank you for your interest in the "HMC987LP5E Evaluation Software".
HMC987LP5E Evaluation Software Version 1.0.0.1
This software tool is part of HMC987LP5E Evaluation Kit. While the Evaluation Kit can be used without software and SPI control, this interface permits the use of all of the flexibility of the HMC987LP5E, including the ability to individually enable/disable specific buffers, and to reconfigure the input termination network.
System Requirements
Operating System
- Windows XP®, Windows XP x64®, Windows Vista®, Windows Vista x64®, Windows 7®, Windows 7 x64®
Microsoft .NET® Framework
- x86 Windows: .NET® Framework 3.5 or higher
- x64 Windows: .NET® Framework 4.0 or higher
Note: Microsoft .NET® Framework is available for download free of charge.