概览

优势和特点

  • Low 0.8V to 6V Input Supply Voltage
  • 0.9V Guaranteed Start-Up Supply Voltage
  • 27µA Quiescent Current
  • 1µA Shutdown Mode
  • Up to 250kHz Switching Frequency
  • ±1.5% Reference Tolerance
  • Low-Battery Detector (LBI/LBO)
  • Ultra-Small 8-Pin µMAX Package (1.11mm High)
  • Surface-Mount Construction
  • Fully Assembled and Tested

产品详情

应用

  • 1节电池供电设备
  • 备用电源
  • 探测器
  • 寻呼机
  • 远端控制

相关产品