-
3904: MAX8530、MAX8531评估板 Data Sheet (Rev. 0)1/1/1900PDF138K
概览
优势和特点
- Dual-Output Power Supply
- MAX8530: 2.85V at 200mA, 2.60V at 150mA
- MAX8531: 2.85V at 200mA, 2.85V at 150mA
- 2.5V to 6.5V Input Supply Range
- Selectable (140ms) RESET-bar Output (MAX8530)
- Low-Noise (40µVRMS) Outputs (MAX8531)
- On-Board Shutdown Control
- Surface-Mount Construction
- Fully Assembled and Tested
产品详情
应用
- 蜂窝电话/无绳电话
- 数码相机
- 手持式仪表(PDA、掌上电脑)
- 笔记本电脑
- PCMCIA卡
- PDA与掌上电脑
- 无线局域网(WLAN)