-
MAX774IRGEVKIT: ISDN、铃流、电源评估板 Data Sheet (Rev. 0)1/1/1900PDF1M
概览
优势和特点
- +3V to +16.5V Operating Range
- Tightly Regulated, -24V Output for Off-Hook Voice Communication
- -70V Output Supports a Five-Ringer-Equivalent Load (VIN > 10.5V)
- Compact Construction
- Proven PC Board Design
- Uses Off-the-Shelf Components
- Up to 84% Efficiency
- 5µA Shutdown Current
- Fully Assembled and Tested
产品详情
应用
- 电池供电应用
- 数据通信
- 高效DC-DC转换器
- LCD偏置发生器