概览

优势和特点

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

产品详情

The MAX40111 evaluation kit (EV kit) provides a proven design to evaluate the MAX40111 low-offset, low-power, rail-to-rail I/O operational amplifier in a 6-pin wafer-level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40111ANT+ installed.

Applications

  • Home Medical (Blood Glucose, Weight Scale, Blood Pressure, EKG)
  • Industrial IOT (Pressure, Flow, Level, Temperature, Proximity)
  • Optical Sensors
  • SAR ADC Driver
  • Wearable Devices

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。