概览

优势和特点

  • +3.5V to +60V Input Supply Range
  • Output Voltage: 14V in Buck Mode (Follows Input in Bypass Mode)
  • Output Current: 7A (Configurable to 20A)
  • Switching Frequency: 440kHz
  • Forced-PWM Mode of Operation
  • Spread-Spectrum Control
  • Enable Input
  • Voltage Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

产品详情

The MAX25207 evaluation kit (EV kit) provides a proven design to evaluate the MAX25207 automotive 2.2MHz synchronous step-down controllers with bypass mode. The default EV kit delivers 7A with input voltages up to 60V, but it can be configured to deliver up to 20A. The output voltage quality can be monitored by observing the PGOOD signal.

Applications

  • 24V Truck systems, Infotainment Systems, 48V systems

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。