概览
优势和特点
- +3.5V to +60V (MAX25206) and +70V (MAX25208) Input Supply Range
- Output Voltage: 5V or 3.3V Fixed or Adjustable between 0.7V to 20V
- Delivers up to 20A Output Current
- Frequency Synchronization Input
- Frequency Synchronization Output
- Spread-Spectrum Control
- Enable Input
- Voltage-Monitoring PGOOD Output
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX25206 evaluation kit (EV kit) provides a proven design to evaluate the MAX25206/8 automotive 2.2MHz synchronous step-down controllers with 7µA IQ. The EV kit PCB comes with a MAX25206 IC installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and is easily configured with minimum component changes. The default EV kit is designed to deliver up to 7A with input voltages from +3.5V to +60V (MAX25206) and +70V (MAX25208), but can be configured to deliver up to 20A. Output voltage quality can be monitored by observing the PGOOD signal.
Applications
- 24V Truck systems, Infotainment Systems, 48V systems
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。