-
MAX1776EVKIT: MAX1776评估板 Data Sheet (Rev. 0)1/1/1900PDF101K
概览
优势和特点
- +5.5V to +24V Input Voltage Range (for Fixed +5V Output)
- +4.5V to +24V Input Voltage Range (for +3.3V Output)
- Output Voltage Fixed +5V Adjustable Output (+1.25V to +23.5V)
- 500mA Output Current
- 3µA IC Shutdown Mode
- 8-Pin µMAX Package
- Surface-Mount Construction
- Fully Assembled and Tested
产品详情
应用
- 分布式供电系统
- 手持式设备
- 不间断电源
- 笔记本电脑