概览
优势和特点
- Operates from an 6.3V to 60V Input Supply
- 10A CC Mode Charging Current
- 4.2V CV Mode Charging Voltage
- 350kHz Switching Frequency
- Resistor-Programmable UVLO Threshold (EN/UVLO)
- Input-Short Protection
- 3V Programmed Deeply Discharged Battery Detection
- Capacitor Programmed 10.4 hours Safety Timer
- Charge Termination on Full Battery Detection with Taper Current Threshold and Taper-Timer
- Cycle-by-Cycle Overcurrent Limit
- External Clock Synchronization (RT/SYNC)
- Charger Status Flags (FLG1, FLG2)
- Charging Current Monitoring (ISMON)
- Battery Temperature Sensing and Charge when Within Operating Temperature Range +5°C to +45°C
- IC Overtemperature Protection
- Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX17703EVKITA# (EV kit) provides a proven design to evaluate the MAX17703 high-efficiency, highvoltage, Himalaya synchronous step-down DC-DC Li-ion charger controller. The EV kit charges the Li-ion battery in constant current (CC) and constant voltage (CV) states and terminates in a topup-charge state after the taper timer is elapsed. The EV kit is designed to charge the Li-ion battery with 10A CC mode charging current (ICHGMAX) and 4.2V CV mode voltage (VOUT) from an 6.3V to 60V input supply. The EV kit is optimized for a 24V nominal input application. The switching frequency of the EV kit is set at 350kHz (fSW) for optimum efficiency and component size. The EV kit features a safety timer (TMR) to set the maximum allowed CC mode and CV mode charging time. The EV kit also features battery temperature sensing and charges only when the temperature is in the allowable charging temperature range. For more details about the IC benefits and features, refer to the MAX17703 IC data sheet.
Applications
- Battery Backup for Lighting, Security Cameras, and Control Panels
- Building and Home-Automation Backup Power
- Industrial Battery Charging and Energy Storage
- Portable Industrial and Medical Equipment
- Power Tools and Handheld Terminals
相关产品
文档
-
MAX17703EVKITA ODB Files - Design Files10/10/2022TGZ1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。