-
MAX1761EVKIT: MAX1761评估板 Data Sheet (Rev. 0)1/1/1900PDF136K
概览
优势和特点
- +5V to +20V Input Voltage Range
- Preset 1.8V and 2.5V Output Voltages
- Adjustable Output Voltages (1V to 5.5V, external divider)
- 2A Output Current
- 300kHz Switching Frequency
- No Current-Sense Resistor
- 4µA V+ Shutdown Supply Current
- 5µA VL Shutdown Supply Current
- 16-Pin QSOP Package
- Low-Profile Components
- Fully Assembled and Tested
产品详情
应用
- 1.8V/2.5V逻辑和I/O电源
- 数码相机
- 手持终端
- 笔记本电脑与PDA
- 智能电话