-
MAX17615EVKIT: MAX17615 Evaluation Kit Data Sheet (Rev. 0)10/13/2022PDF1 M
概览
优势和特点
- 4.25V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input Terminals
- Features a Schottky Diode and a TVS Diode across the Output Terminals
- Evaluates Undervoltage Lockout (UVLO), Overvoltage Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
- UVLO Programmed to 4V
- OVLO Programmed to 39.6V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set to Autoretry by Default
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX17615 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17615, a 4.25V to 60V, 250mA, current-limiter with overvoltage (OV), undervoltage (UV), and reverse protection in a 10-pin TDFN package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, different current-limit thresholds and input and output reverse voltage protection.
APPLICATIONS
- Small Total Solution Size (Sensor Systems)
- Tight Current Limit Accuracy (Condition Monitoring, Battery Operated Modules)
- Output Reverse Polarity Protection (Process Instrumentation, PLC, Network Modules)
相关产品
文档
-
MAX17615EVKIT Design Files10/13/2022ZIP2M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。