概览
优势和特点
- ModelGauge m5 Algorithm
- Monitors Multicell Packs
- Full Protection Solution On-Board for Evaluation
- Battery Pack Input Voltage Range of +2.3V to +4.9V/Cell with Default Hardware
- Default Current Range -10A to +10A with 5mΩ Sense Resistor, Higher Currents Can Be Supported by Changing to a Smaller Sense Resistor
- Thermistor Measurement
- On-Board I2C/1-Wire Communication Interface with Built-In MAXUSB Interface
- Windows 7 or Newer Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
应用
- 数码相机、视频和运动摄像机
- null
- 医疗设备、健康和健身监测仪
- null
- null
- 智能电话、平板电脑、二合一笔记本电脑
相关产品
文档
-
MAX17320G1EVKIT ODB Files - Design Files1/25/2023TGZ1M