-
MAX17291EVK-WLP: Evaluation Kit for the MAX17291 in WLP Data Sheet (Rev. 0)10/19/2020PDF400K
概览
优势和特点
- Evaluates the MAX17291 IC in a 6-Bump WLP (3 x 2 Bump, 0.4mm Pitch)
- 1.8V to 5.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 1A Input Peak Current
- Proven 2-Layer, 1.5oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
产品详情
应用
- 便携式医疗设备
- 传感器电源
- 可穿戴设备
相关产品
文档
-
MAX17291EVK-WLP ODB Files - Design Files6/2/2023ZIP735K
-
MAX17291EVK-WLP BOM6/2/2023PDF38K