概览
优势和特点
- Evaluates the MAX17291 IC in an 8-pin (2mm x 2mm) TDFN
- 1.8V to 5.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 1A Input Peak Current
- Proven 2-Layer, 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
产品详情
应用
- 便携式医疗设备
- 传感器电源
- 可穿戴设备
相关产品
文档
-
MAX17291EVK-TDFN Bill of Materials - Design Files10/10/2022PDF39K