概览

优势和特点

  • Selectable 3.3V or 5V Output Voltage
  • Low Dropout Voltage
  • 100% Max Duty Cycle
  • 2A Output Current
  • 16.5V Max Input Voltage
  • 1µA Max Shutdown Current
  • 90µA Max IC Supply Current
  • Up to 300kHz Switching Frequency
  • 8-Pin SO, Surface-Mount Construction
  • Fully Assembled and Tested

产品详情

相关产品