-
MAX1623EVKIT: MAX1623评估板 Data Sheet (Rev. 1)1/1/1900PDF86K
概览
优势和特点
- +4.5V to +5.5V Input Voltage Range
- Output Voltage
- 3.3V Preset
- 1.1V to 3.8V Adjustable (optional resistor-divider)
- Guaranteed 3A Output Current
- 94% Efficiency (VIN = 5V, VOUT = 3.3V at IOUT = 2A)
- Internal 3A, 0.1Ω (max) MOSFET Switches
- Up to 350kHz Switching Frequency
- Thermal Shutdown at Tj = +145°C
- Surface-Mount Construction
- Fully Assembled and Tested
产品详情
应用
- 5V至3.3V转换
- CPU子卡电源
- 台式计算机总线端接电源
- DSP电源
- 笔记本电脑CPU I/O电源