-
MAX16138EVKIT: Evaluation Kit for the MAX16138 Data Sheet (Rev. 0)5/17/2022PDF559K
概览
优势和特点
- 1.71V to 5.5V Supply Voltage Range
- Push-Button Switch to Clear OV Latch
- Proven 2-Layer 2oz Copper PCB Layout
- Automotive Temperature Range: -40°C to +125°C
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
产品详情
The MAX16138 evaluation kit (EV kit) is designed to evaluate the MAX1613800/VY, a 0.7% accuracy, window-detector supervisory reset IC with BIST (Built-In Self-Test) capability and overvoltage fault output in an 8-pin TDFN package. A number of test points are provided to facilitate device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C to +125°C and is available with the MAX1613800/VY+ installed.
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。