-
MAX15303EVKIT1: Evaluation Kit for the MAX15303 Data Sheet (Rev. 0)12/18/2014PDF1M
概览
优势和特点
- InTune™ Digital Point-of-Load (PoL) Switched-Mode Power Supply (SMPS)
- Digital State-Space Control
- Dual-Edge-Modulated Pulse-Width Modulation (PWM)
- 300kHz to 1MHz Switching Frequency
- 5V to 12V Input Voltage Range Using Linear Mode
- 6.5V to 12V Input Voltage Range Using BabyBuck Mode
- 0.6V to 3.3V Output Voltage Range
- 6A Output Current Capability
- Single-Phase Operation
- Pin-Strap or PMBus Configuration
- SMB Connectors for Low-Noise Measurements
- Connectors for Multiple-Rail Evaluation
- PMBus Interface for Control and Monitoring
- High-Speed Serial-Port Diagnostics
The EV kit requires the use of the MAXPOWERTOOL002# which is not included and must be purchased separately.
产品详情
应用
- 基站设备
- 电源模块
- 路由器/交换机
- 服务器
- 存储系统
相关产品
文档
工具及仿真模型
Software Development
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。