-
MAX14745EVSYS: Evaluation Kit for the MAX14745 Data Sheet (Rev. 0)1/12/2022PDF3M
概览
优势和特点
- USB Power Option
- Flexible Configuration
- On-Board LED Indicator and Battery Simulation
- Sense Test Point for Output Voltage Measurement
- Windows® 8/10-Compatible GUI Software
- Fully Assembled and Tested
产品详情
The MAX14745 evaluation system kit (EVSYS kit) is a fully assembled and tested circuit board that demonstrates the MAX14745 low power wearable power management integrated circuit (PMIC). The MAX14745 features two bucks, three linear regulators, and a battery charger.
The MAX14745 EVSYS kit comes with the MAX14745 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EVSYS kit comes with the MAX14745AEWX+ installed. The MAX14745 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.
Applications
- Fitness Monitors
- Rechargeable IoT devices
- Wearable Electronics
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。